16.4.3.1 General Reset

A General reset occurs when the VDD3V3 voltage is below the threshold of the VDD3V3 POR and the VBAT voltage is below the VBAT POR threshold (first power-up).

In Active mode, a General reset occurs if VBAT is selected as the voltage source of VDDBU and is below the VBAT POR threshold (erroneous voltage selection resulting in a loss of data in the backup domain).

The NRST line rises two cycles after the VDDCORE reset line, as ERSTL defaults at value 0x0.

The PMC reset is de-asserted once the NRST pin has been sampled as inactive.

The processor and peripheral reset lines are de-asserted once the Flash power-up sequence has ended.

Once all the reset signals are released, RSTC_SR.RSTTYP reports a General reset.

Figure 16-3. General Reset Timing Diagram
Table 16-1. General Reset Timings
NameValueUnitDescription
tbupstup16MD_SLCKBackup start-up time. VDD3V3 POR rising to backup area logic reset release
tvrstup8MD_SLCKVoltage regulator start-up time. Voltage regulator power on to VDDCORE POR assertion
tcore7MD_SLCKVDDCORE POR to core area logic reset
tnrstout5MD_SLCKCore area logic reset to NRST pin release
tnrstdbc2MD_SLCKNRST pin debouncing time

tpwrup

5

ms

Flash power-up time