16.4.3.3 VDDCORE Supply Monitor Reset

The system embeds a VDDCORE Supply Monitor (SM VDDCORE) which generates a reset of the VDDCORE domain.

When this reset occurs, the VDDCORE domain is reset except for the RSTC, which reports the reset type as a CORE_SM_RST reset.

Figure 16-5. VDDCORE Supply Monitor Reset Timing Diagram
Note: Timings are defined in General Reset Timings.