16.4.3 Reset States
The Reset State manager handles the different reset sources and generates the internal reset signals. It reports the reset status in the field RSTTYP of the Status register (RSTC_SR). RSTC_SR.RSTTYP is updated when the processor reset is released.
If more than one reset event occurred since the last read of RST_SR, the field RSTTYP reports the first reset that occurred.