1.3.2.3.62 MAC_WRP_MODULATION_SCHEME Enum
C
typedef enum
{
MAC_WRP_MODULATION_SCHEME_DIFFERENTIAL = 0x00,
MAC_WRP_MODULATION_SCHEME_COHERENT = 0x01,
} MAC_WRP_MODULATION_SCHEME;
Summary
Identifies the available Modulation Scheme Values for PLC communication.
Description
This enumeration identifies the possible Modulation Schemes used when transmitting and receiving frames over PLC medium.
Remarks
It is only used when PLC MAC layer is present.