1.3.2.3.61 MAC_WRP_MODULATION_TYPE Enum
C
typedef enum
{
MAC_WRP_MODULATION_ROBUST = 0x00,
MAC_WRP_MODULATION_DBPSK_BPSK = 0x01,
MAC_WRP_MODULATION_DQPSK_QPSK = 0x02,
MAC_WRP_MODULATION_D8PSK_8PSK = 0x03,
MAC_WRP_MODULATION_16_QAM = 0x04,
} MAC_WRP_MODULATION_TYPE;
Summary
Identifies the available Modulation Type Values for PLC communication.
Description
This enumeration identifies the possible Modulation Types used when transmitting and receiving frames over PLC medium.
Remarks
It is only used when PLC MAC layer is present.