1.3.2.3.50 MAC_WRP_PIB_VALUE Struct
C
typedef struct
{
uint8_t length;
uint8_t value[MAC_WRP_PIB_MAX_VALUE_LENGTH];
} MAC_WRP_PIB_VALUE;
Summary
Defines the fields of a PIB Value object.
Description
This structure contains the fields which define a PIB Value object, which contains information of its length and the value itself coded into an 8-bit array format.
Field description:
- length: Length, in number of bytes, of the PIB
- value: The PIB value, stored in an 8-bit array format
Remarks
None.