1.3.2.3.52 MAC_WRP_PHY_PARAM_RF Enum
C
typedef enum
{
/* RF device identifier. 16 bits */
MAC_WRP_RF_PHY_PARAM_DEVICE_ID = 0x0000,
/* RF PHY layer firmware version number. 6 bytes (see "DRV_RF215_FW_VERSION") */
MAC_WRP_RF_PHY_PARAM_FW_VERSION = 0x0001,
/* RF device reset (write-only) */
MAC_WRP_RF_PHY_PARAM_DEVICE_RESET = 0x0002,
/* RF transceiver (RF09 or RF24) reset (write-only) */
MAC_WRP_RF_PHY_PARAM_TRX_RESET = 0x0080,
/* RF transceiver (RF09 or RF24) sleep (write-only) */
MAC_WRP_RF_PHY_PARAM_TRX_SLEEP = 0x0081,
/* RF PHY configuration (see "DRV_RF215_PHY_CFG_OBJ") */
MAC_WRP_RF_PHY_PARAM_PHY_CONFIG = 0x0100,
/* RF PHY band and operating mode. 16 bits (see "DRV_RF215_PHY_BAND_OPM") */
MAC_WRP_RF_PHY_PARAM_PHY_BAND_OPERATING_MODE = 0x0101,
/* RF channel number used for transmission and reception. 16 bits */
MAC_WRP_RF_PHY_PARAM_PHY_CHANNEL_NUM = 0x0120,
/* RF frequency in Hz used for transmission and reception. 32 bits (read-only) */
MAC_WRP_RF_PHY_PARAM_PHY_CHANNEL_FREQ_HZ = 0x0121,
/* Duration in us of Energy Detection for CCA. 16 bits */
MAC_WRP_RF_PHY_PARAM_PHY_CCA_ED_DURATION_US = 0x0141,
/* Threshold in dBm for CCA with Energy Detection. 16 bits */
MAC_WRP_RF_PHY_PARAM_PHY_CCA_ED_THRESHOLD_DBM = 0x0142,
/* Duration in symbols of Energy Detection for CCA. 8 bits */
MAC_WRP_RF_PHY_PARAM_PHY_CCA_ED_DURATION_SYMBOLS = 0x0143,
/* Threshold in dB above sensitivity for CCA with Energy Detection. 8 bits */
MAC_WRP_RF_PHY_PARAM_PHY_CCA_ED_THRESHOLD_SENSITIVITY = 0x0144,
/* Sensitivity in dBm (according to 802.15.4). 8 bits */
MAC_WRP_RF_PHY_PARAM_PHY_SENSITIVITY = 0x0150,
/* Maximum TX power in dBm. 8 bits */
MAC_WRP_RF_PHY_PARAM_PHY_MAX_TX_POWER = 0x0151,
/* Turnaround time in us (aTurnaroundTime in IEEE 802.15.4). 16 bits (read-only) */
MAC_WRP_RF_PHY_PARAM_PHY_TURNAROUND_TIME = 0x0160,
/* Number of payload symbols in last transmitted message. 16 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_PAY_SYMBOLS = 0x0180,
/* Number of payload symbols in last received message. 16 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_PAY_SYMBOLS = 0x0181,
/* Successfully transmitted messages count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_TOTAL = 0x01A0,
/* Successfully transmitted bytes count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_TOTAL_BYTES = 0x01A1,
/* Transmission errors count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_TOTAL = 0x01A2,
/* Transmission errors count due to already in transmission. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_BUSY_TX = 0x01A3,
/* Transmission errors count due to already in reception. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_BUSY_RX = 0x01A4,
/* Transmission errors count due to busy channel. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_BUSY_CHN = 0x01A5,
/* Transmission errors count due to bad message length. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_BAD_LEN = 0x01A6,
/* Transmission errors count due to bad format. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_BAD_FORMAT = 0x01A7,
/* Transmission errors count due to timeout. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_TIMEOUT = 0x01A8,
/* Transmission aborted count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_ERR_ABORTED = 0x01A9,
/* Transmission confirms not handled by upper layer count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_TX_CFM_NOT_HANDLED = 0x01AA,
/* Successfully received messages count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_TOTAL = 0x01B0,
/* Successfully received bytes count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_TOTAL_BYTES = 0x01B1,
/* Reception errors count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_ERR_TOTAL = 0x01B2,
/* Reception false positive count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_ERR_FALSE_POSITIVE = 0x01B3,
/* Reception errors count due to bad message length. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_ERR_BAD_LEN = 0x01B4,
/* Reception errors count due to bad format or bad FCS in header. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_ERR_BAD_FORMAT = 0x01B5,
/* Reception errors count due to bad FCS in payload. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_ERR_BAD_FCS_PAY = 0x01B6,
/* Reception aborted count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_ERR_ABORTED = 0x01B7,
/* Reception overrided (another message with higher signal level) count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_OVERRIDE = 0x01B8,
/* Reception indications not handled by upper layer count. 32 bits */
MAC_WRP_RF_PHY_PARAM_PHY_RX_IND_NOT_HANDLED = 0x01B9,
/* Reset Phy Statistics (write-only) */
MAC_WRP_RF_PHY_PARAM_PHY_STATS_RESET = 0x01C0,
/* Set Continuous Tx Mode (write-only) */
MAC_WRP_RF_PHY_PARAM_SET_CONTINUOUS_TX_MODE = 0x01C1,
/* Backoff period unit in us (aUnitBackoffPeriod in IEEE 802.15.4) used for CSMA-CA . 16 bits (read-only) */
MAC_WRP_RF_PHY_PARAM_MAC_UNIT_BACKOFF_PERIOD = 0x0200,
/* SUN FSK FEC enabled or disabled for transmission (phyFskFecEnabled in IEEE 802.15.4). 8 bits */
MAC_WRP_RF_PHY_PARAM_TX_FSK_FEC = 0x8000,
/* SUN OFDM MCS (Modulation and coding scheme) used for transmission. 8 bits */
MAC_WRP_RF_PHY_PARAM_TX_OFDM_MCS = 0x8001,
} MAC_WRP_PHY_PARAM_RF;
Summary
Lists the available PHY RF layer objects accessible through the MAC Information Base (PIB).
Description
Some PHY RF layer objects can be read/written by means of a specific MAC PIB (MAC_WRP_PIB_MANUF_PHY_PARAM_RF). This enum lists the PHY RF layer objects which are accessible through the MAC Information Base API.
Remarks
None.