1.3.2.3.44 MAC_WRP_EXTENDED_ADDRESS Struct

C

typedef struct
{
    uint8_t address[8];
} MAC_WRP_EXTENDED_ADDRESS;

Summary

Defines the Extended Address as an array of 8 unsigned 8-bit integers.

Description

Creates an unsigned 8-bit integer array specific type for Extended Address definition.

Field description:

  • address: 8-bit integer array containing the extended address

Remarks

Extended Address is equivalent to EUI-64 as defined in some related documents.