1.3.2.3.48 MAC_WRP_TIMESTAMP Typedef
C
typedef uint32_t MAC_WRP_TIMESTAMP;
Summary
Defines the Timestamp as an unsigned 32-bit integer.
Description
Creates an unsigned 32-bit integer specific type for Timestamp definition.
Remarks
None.
typedef uint32_t MAC_WRP_TIMESTAMP;
Defines the Timestamp as an unsigned 32-bit integer.
Creates an unsigned 32-bit integer specific type for Timestamp definition.
None.
Rev: B