1.3.2.3.25 MAC_WRP_START_CONFIRM_PARAMS Struct

C

typedef struct
{
    /* Result of the Start Request */
    MAC_WRP_STATUS status;
} MAC_WRP_START_CONFIRM_PARAMS;

Summary

Defines the Parameters for the MAC Start Confirm event handler function.

Description

The structure contains the fields reported by the MAC Start Confirm event handler function.

Field description:

  • status: Result of the Start Request

Remarks

None.