1.3.2.3.73 MAC_WRP_SerialParseSetRequest Function

C

MAC_WRP_PIB_ATTRIBUTE MAC_WRP_SerialParseSetRequest (
    uint8_t* pData,
    uint16_t* index,
    MAC_WRP_PIB_VALUE* pibValue
);

Summary

Parse PIB set request serial message.

Description

This routine parses a PIB set request serial message. It gives the PIB attribute, index and value from the data contained in the serial message.

Precondition

None.

Parameters

ParamDescription
pDataPointer to serial message data
indexPointer to attribute index (output)
pibValuePointer to PIB value structure (output)

Returns

PIB attribute.

Example

// macWrpHandle returned from MAC_WRP_Open
// usiHandle returned from SRV_USI_Open
uint16_t index;
MAC_WRP_PIB_VALUE pibValue;
MAC_WRP_PIB_ATTRIBUTE attribute;
MAC_WRP_STATUS setStatus;
uint8_t serialRspBuffer[512];
uint8_t serialRspLen = 0;

// Set MAC PIB
attribute = MAC_WRP_SerialParseSetRequest(pData, &index, &pibValue);
setStatus = MAC_WRP_SetRequestSync(macWrpHandle, attribute, index, &pibValue);

// Fill serial response buffer
serialRspBuffer[serialRspLen++] = MAC_WRP_SERIAL_MSG_MAC_SET_CONFIRM;
serialRspLen += MAC_WRP_SerialStringifySetConfirm(&serialRspBuffer[serialRspLen],
        setStatus, attribute, index);

// Send through USI
SRV_USI_Send_Message(usiHandle, SRV_USI_PROT_ID_MAC_G3, serialRspBuffer, serialRspLen);

Remarks

his function is only available if MAC layer Serialization is enabled.