1.3.2.3 DDR4 Subsystem

The DDR4 subsystem is configured to access the 32-bit DDR4 memory through an AXI4 64-bit interface. The DDR4 memory initialization and timing parameters are configured as per the DDR4 memory on the PolarFire Evaluation kit.