3.4.4.15 USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA Structure
C
typedef struct {
USB_HOST_CDC_REQUEST_HANDLE requestHandle;
USB_HOST_CDC_RESULT result;
size_t length;
} USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SET_CONTROL_LINE_STATE_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SEND_BREAK_COMPLETE_DATA;
Summary
USB Host CDC Client Driver Command Event Data.
This data type defines the data structure returned by the driver along with the following events: USB_HOST_CDC_EVENT_ACM_SET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SEND_BREAK_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA, USB_HOST_CDC_EVENT_ACM_SET_CONTROL_LINE_STATE_COMPLETE_DATA.
Members
| Members | Description |
| USB_HOST_CDC_REQUEST_HANDLE requestHandle; | Request handle of this request |
| USB_HOST_CDC_RESULT result; | Termination status |
| size_t length; | Size of the data transferred in the request |
Remarks
None.