| Name | Description |
| USB_HOST_CDC_EVENT_HANDLER
| USB Host CDC Client Driver Event Handler Function Pointer Type.
|
| USB_HOST_CDC_EVENT_RESPONSE | Return type of the USB CDC Host Client Driver Event Handler.
|
| USB_HOST_CDC_TRANSFER_HANDLE_INVALID
| USB Host CDC Client Driver Invalid Transfer Handle Definition.
|
| USB_HOST_CDC_ATTACH_EVENT_HANDLER
| USB Host CDC Client Driver Attach Event Handler Function Pointer
Type. |
| USB_HOST_CDC_EVENT_ACM_GET_LINE_CODING_COMPLETE_DATA
| USB Host CDC Client Driver Command Event Data. |
| USB_HOST_CDC_EVENT_ACM_SEND_BREAK_COMPLETE_DATA
| USB Host CDC Client Driver Command Event Data. |
| USB_HOST_CDC_EVENT_ACM_SET_CONTROL_LINE_STATE_COMPLETE_DATA
| USB Host CDC Client Driver Command Event Data. |
| USB_HOST_CDC_EVENT_ACM_SET_LINE_CODING_COMPLETE_DATA
| USB Host CDC Client Driver Command Event Data. |
| USB_HOST_CDC_EVENT_READ_COMPLETE_DATA
| USB Host CDC Client Driver Event Data. |
| USB_HOST_CDC_EVENT_SERIAL_STATE_NOTIFICATION_RECEIVED_DATA
| USB Host CDC Client Driver Event Data. |
| USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA
| USB Host CDC Client Driver Event Data. |
| USB_HOST_CDC_OBJ
| Defines the type of the CDC Host Client Object. |
| USB_HOST_CDC_REQUEST_HANDLE | USB Host CDC Client Driver Request Handle. |
| USB_HOST_CDC_HANDLE_INVALID | Defines an Invalid CDC Client Driver Handle. |
| USB_HOST_CDC_INTERFACE | USB HOST CDC Client Driver Interface. |
| USB_HOST_CDC_REQUEST_HANDLE_INVALID | USB Host CDC Client Driver Invalid Request Handle. |
| USB_HOST_CDC_EVENT | CDC Class Driver Events. |
| USB_HOST_CDC_HANDLE | USB Host CDC Client Driver Handle. |
| USB_HOST_CDC_RESULT | USB Host CDC Client Driver Result. |
| USB_HOST_CDC_TRANSFER_HANDLE | USB Host CDC Client Driver Transfer Handle. |