3.4.4.13 USB_HOST_CDC_TRANSFER_HANDLE_INVALID Macro
C
#define USB_HOST_CDC_TRANSFER_HANDLE_INVALID ((USB_HOST_CDC_TRANSFER_HANDLE)(-1))
Summary
USB Host CDC Client Driver Invalid Transfer Handle Definition
This definition defines a USB Host CDC Client Driver Invalid Transfer Handle. A Invalid Transfer Handle is returned by the CDC Client Driver data transfer routines when the request was not successful.
Remarks
None.