3.4.4.2 USB_HOST_CDC_Close Function
C
void USB_HOST_CDC_Close(
USB_HOST_CDC_HANDLE cdcDeviceHandle
);
Summary
This function will close the open CDC device. This closes the association between the application entity that opened the device and device. The driver handle becomes invalid.
Precondition
None.
Parameters
| Parameters | Description |
| cdcDeviceHandle | handle to the CDC device obtained from the USB_HOST_CDC_Open() function. |
Returns
None.
Remarks
The device handle becomes invalid after calling this function.