3.4.4.21 USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA Structure
C
typedef struct {
USB_HOST_CDC_TRANSFER_HANDLE transferHandle;
USB_HOST_CDC_RESULT result;
size_t length;
} USB_HOST_CDC_EVENT_SERIAL_STATE_NOTIFICATION_RECEIVED_DATA, USB_HOST_CDC_EVENT_READ_COMPLETE_DATA, USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA;
Summary
USB Host CDC Client Driver Event Data.
This data type defines the data structure returned by the driver along with the following events: USB_HOST_CDC_EVENT_READ_COMPLETE_DATA, USB_HOST_CDC_EVENT_WRITE_COMPLETE_DATA.
Members
| Members | Description |
| USB_HOST_CDC_TRANSFER_HANDLE transferHandle; | Transfer handle of this transfer |
| USB_HOST_CDC_RESULT result; | Termination transfer status |
| size_t length; | Size of the data transferred in the request |
Remarks
None.