ELEMENT_TYPE_SIGNAL
The tables below describe the ELEMENT_TYPE_SIGNAL specific parameters and additional fields for the MSG_CONF_DASHBOARD_ELEMENT message.
| Parameter | Value |
|---|---|
| ELEMENT_TYPE | 0x04 |
| Total data length of MSG_CONF_DASHBOARD_ELEMENT when using ELEMENT_TYPE_SIGNAL | 22 |
| Field | Size | Values | Description |
|---|---|---|---|
| On transparency | 1 byte | 0 - 255 | |
| On color | 3 bytes | 0xRRGGBB | RGB color for on state |
| Off transparency | 1 byte | ||
| Off color | 3 bytes | 0xRRGGBB | RGB color for off state |
Example
The picture below shows an example of a signal element. The corresponding element data fields are given in the table below the picture.
: The appearance of elements will vary with operating system version
and configuration.

| Field | Value |
|---|---|
| Z-index | 0 |
| X-coordinate | 20 |
| Y-coordinate | 20 |
| Width | 50 |
| Height | 50 |
| Element type | 0x04 |
| On transparency | 255 |
| On color | 0x00FF00 |
| Off transparency | 255 |
| Off Color | 0xFF0000 |