ELEMENT_TYPE_NUMERICAL_INPUT
The tables below describe the ELEMENT_TYPE_NUMERICAL_INPUT specific parameters and additional fields for the MSG_CONF_DASHBOARD_ELEMENT message. This element type is used to output numerical values to the target from the PC. The element is editable in the dashboard.
| Parameter | Value |
|---|---|
| ELEMENT_TYPE | 0x07 |
| Total data length of MSG_CONF_DASHBOARD_ELEMENT when using ELEMENT_TYPE_NUMERICAL_INPUT | 26 |
| Field | Size | Values | Description |
|---|---|---|---|
| Minimum | 4 bytes | Signed 32-bit integer | |
| Maximum | 4 bytes | Signed 32-bit integer | |
| Value | 4 bytes | Signed 32-bit integer | Initial value |
Example
The picture below shows an example of a numerical input element with a range of valid values from -100 to 100 and a default value of 30. The element data fields for the example is shown in the table below the picture.
: The appearance of elements will vary with operating system version
and configuration.

| Field | Value |
|---|---|
| Z-index | 0 |
| X-coordinate | 20 |
| Y-coordinate | 20 |
| Width | 50 |
| Height | 25 |
| Element type | 0x07 |
| Minimum | -100 |
| Maximum | 100 |
| Value | 30 |