ELEMENT_TYPE_SEGMENT
The tables below describe the ELEMENT_TYPE_SEGMENT specific parameters and additional fields for the MSG_CONF_DASHBOARD_ELEMENT message.
| Parameter | Value |
|---|---|
| ELEMENT_TYPE | 0x05 |
| Total data length of MSG_CONF_DASHBOARD_ELEMENT when using ELEMENT_TYPE_SEGMENT | 20 |
| Field | Size | Values | Description |
|---|---|---|---|
| Count | 1 byte | 1-20 | Number of displays |
| Base | 1 byte | 2-16 | Numeric base |
| Transparency | 1 byte | 0 - 255 | |
| Color | 3 bytes | 0xRRGGBB | RGB color of display |
Example
The picture below shows an example of a segment element with two digits. The corresponding element data fields are given in the table below the picture.
: The appearance of elements will vary with operating system version
and configuration.

| Field | Value |
|---|---|
| Z-index | 0 |
| X-coordinate | 30 |
| Y-coordinate | 30 |
| Width | 174 |
| Height | 150 |
| Element type | 0x05 |
| Count | 2 |
| Base | 10 |
| Transparency | 255 |
| Color | 0xFD0000 |