Bit 4 – CPMCKRDY Coprocessor
(CPU_CLK1) and Main System Bus Clock (MCK1) Ready Interrupt
Enable
Bit 3 – MCKRDY Processor Clock (CPU_CLK0) and Main System Bus
Clock (MCK0) Ready Interrupt Enable
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Enable
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.