Bit 4 – CPMCKRDY Coprocessor
Clock (CPU_CLK1) and Main System Bus Clock (MCK1) Ready Interrupt
Disable
Bit 3 – MCKRDY Processor Clock (CPU_CLK0) and Main System Bus
Clock (MCK0) Ready Interrupt Disable
Bit 0 – MOSCXTS Main Crystal Oscillator Status Interrupt Disable
DS60001779C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.