5.6.2 BFM Simulation
(Ask a Question)In the BFM mode, memory model is a part of the QDR BFM simulation model.
To run the BFM simulation:
- Follow step 1 to 6 in RTL_FULL Simulation.
- Select Simulate from Libero Design Flow -> Verify Pre-synthesized Design.
- The QDR subsystem skips training and
asserts the TRAINING_COMPLTETE signal. The following figure shows the User interface
read and writes transactions and the corresponding QDR SRAM transactions.
Figure 5-30. QDR Read and Write Transactions- BFM