7.4.3 Designing LPDDR4 Interface with PolarFire SoC FPGA
(Ask a Question)The following figure shows an example design for PolarFire SoC and LPDDR interface. In the example, the LPDDR4 memory is used from Micron and has dual-channel and single-rank with x32 data width.
The following figure shows the DQ Bus Routing (Point-to-Point).
The following figure shows the Clk routing (Balance Topology).
The following figure shows the CA bus routing (balance topology).