7.4.2 LPDDR4 Routing Topology
(Ask a Question)LPDDR4 routing can be performed in following channels depending upon the memory size used in the design.
LPDDR4 routing can be performed in following channels depending upon the memory size used in the design.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.