The following table provides the values of the ATWINC15x0B crystal oscillator parameters.
Parameter | Min. | Typ. | Max. | Unit |
---|---|---|---|---|
Crystal resonant frequency | — | 26 | — | MHz |
Crystal equivalent series resistance | — | 50 | 150 | Ω |
Stability – Initial offset(1) | -100 | — | 100 | ppm |
The block diagram in the following figure (a) shows how the internal Crystal Oscillator (XO) is connected to the external crystal. The XO has 5 pF internal capacitance on each terminal XO_P and XO_N. To bypass the crystal oscillator with an external reference, an external signal capable of driving 5 pF can be applied to the XO_N terminal as shown the following figure (b).
The XO has 5 pF internal capacitance on each terminal XO_P and XO_N. This internal capacitance must be considered when calculating the external loading capacitance, c_onboard, for the XTAL.
The following table specifies the electrical and performance requirements for the external clock.
Parameter | Min. | Typ. | Max. | Unit | Comments |
---|---|---|---|---|---|
Oscillator frequency | — | 26 | — | MHz | Must drive 5 pF load at desired frequency |
Voltage swing | 0.5 | — | 1.2 | Vpp | Must be AC coupled |
Stability – Temperature and aging | -25 | — | +25 | ppm | — |
Phase noise | — | — | -130 | dBc/Hz | At 10 kHz offset |
Jitter (RMS) | — | — | <1 | psec | Based on integrated phase noise spectrum from 1 kHz to 1 MHz |