This module contains APIs to calculate, store and validate 32-bit CCITT CRC for a given EEPROM region.
The following is an UML Interface diagram for SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01:
Figure 1.
The following is an UML Sequence diagram for SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01:
Figure 2.