Getting started with Microchip Studio - playlist. Note that Atmel Studio is renamed
Microchip Studio.
Prerequisites
Use the editor and simulator to complete most of the training. However, to cover everything, the
following is recommended.
Hardware prerequisites:
- ATtiny817 Xplained Pro
- Standard-A to Micro-B USB cable
Software prerequisites:
- Microchip Studio for AVR and SAM Devices
- avr-gcc toolchain
- Latest Part Pack for tinyAVR® devices
Microchip Studio plugins used:
- Atmel START 1.0.113.0 or later
- Data Visualizer Extension 2.14.709 or later
Icon Key Identifiers
The following icons are used in this document to identify different assignment sections and to reduce complexity.
Info: Delivers contextual information about a specific topic.
Tip: Highlights useful tips and techniques.
Attention: Highlights matters needing extra attention.
Todo: Highlights objectives to be completed.
Result: Highlights the expected result of an assignment step.
Warning: Indicates important information.