Microchip Studio provides a large set of features
for project development and debugging. The most notable features are listed
below.
- Rich code editor for C/C++ and
Assembly featuring the powerful Visual Assist extension
- Cycle correct simulator with
advanced debug functionality
- Advanced Software Framework
allowing the creation of modular applications and providing building blocks
for a prototype on any AVR platform
- Debugging on actual devices
using Debugging Tools
- Rich SDK to enable tight
integration of customer plugins
- Compatible with many Microsoft®
Visual Studio® plugins