DataTips provide a convenient way to view information about variables in your program during debugging. DataTips work only in break mode and only with variables in the current execution scope.
In Microchip Studio, DataTips can be pinned to a specific location in a source file, or they can float on top of all Microchip Studio windows.
To Display a DataTip (in Break Mode Only)
The pinned DataTip closes when the debugging session ends.
To Unpin a DataTip and Make It Float
The pin icon changes to the unpinned position icon. The DataTip now floats above any open windows. The floating DataTip closes when the debugging session ends.
To Repin a Floating DataTip
The pin icon changes to the pinned position icon. If the DataTip is outside a source window, the pin icon is disabled, and the DataTip cannot be pinned.
To Close a DataTip
To Close All DataTips
To Close All DataTips for a Specific File