This section will outline the process of creating a new Microchip Studio project.
About Project Types
Category | Project Templates | Description |
---|---|---|
C | AVR XC8 C Appliction Project |
Select this template to create an AVR 8-bit project configured to use the MPLAB XC8 compiler |
C | AVR XC8 Library Project | Select this template to create an AVR 8-bit MPLAB XC8 static library(LIB) project. Use this pre-compiled library (.a) to link to other projects (closed source) or reference from applications that need the same functionality (code reuse). |
C/C++ |
GCC C ASF Board Project |
Select this template to create an AVR 8-bit or AVR/Arm 32-bit ASF3 Board project. Choose between the different boards supported by ASF3 |
C/C++ |
GCC C Executable Project |
Select this template to create an AVR 8-bit or AVR/Arm 32-bit GCC project |
C/C++ |
GCC C Static Library Project |
Select this template to create an AVR 8-bit or AVR/Arm 32-bit GCC static library(LIB) project. Use this pre-compiled library (.a) to link to other projects (closed source) or reference from applications that need the same functionality (code reuse). |
C/C++ |
GCC C++ Executable Project |
Select this template to create an AVR 8-bit or AVR/Arm 32-bit C++ project |
C/C++ |
GCC C++ Static Library Project |
Select this template to create an AVR 8-bit or AVR/Arm 32-bit C++ static library (LIB) project. Use this pre-compiled library (.a) to link to other projects (closed source) or reference from applications that need the same functionality (code reuse). |
Assembler |
Assembler Project |
Select this template to create an AVR 8-bit Assembler project |
Category | Project Templates | Description |