Doc. Rev. | Date | Comments |
---|---|---|
G | 09/2022 | Added video links to the section which describes the use of the MCC Standalone application with Microchip Studio. Included more details/links to MPLAB Cloud Tools, such as MPLAB Discover. |
F | 07/2022 | Added support for MCC Standalone integration. Several links are updated/corrected. An outdated link to “Glossary” in WholeTomato is deleted. Several editorial updates. Two
outdated questions in FAQ are deleted:
|
E | 02/2022 | Several editorial updates |
D | 11/2021 | Support importing projects from MCC |
C1 | 12/2020 | Support for MPLAB XC8 toolchain. Renaming product from Atmel Studio to Microchip Studio for AVR and SAM devices. |
C | 01/2019 | Added Section: Percepio Tracealyzer |
B | 05/2018 | Updated Section: Atmel Studio 7, START and Software Content |
A | 02/2018 |
Converted to Microchip format and replace the Atmel document number 42167. A lot of corrections have been made throughout the whole document. |
42167B | 09/2016 | Section 'Power Debugger' is added |
42167A | 07/2016 | Initial document release |