Microchip Studio provides some scripting hooks that automatically can be executed by the IDE. These extensions are written mainly in Python and will execute, for instance, when a breakpoint is hit, when hitting a breakpoint is hit, evaluating an expression, or resetting the program.