The Options dialog box enables you to configure the integrated development environment (IDE) to your needs. For example, you can establish a default save location for your projects, alter the default appearance and behavior of windows, and create shortcuts for commonly used commands. There are also options specific to your development language and platform. You can access Options from the Tools menu.
Layout of the Options Dialog Box
The Options dialog box is divided into two parts; A navigation pane on the left and a display area on the right. The tree control in the navigation pane includes folder nodes, such as Environment, Text Editor, Projects and Solutions, and Source Control. Expand any folder node to list the pages of options that it contains. When you select the node for a particular page, its options appear in the display area.
How Options are Applied
Clicking OK in the Options dialog box saves all settings on all pages. Clicking on Cancel, any page cancels all change requests, including any made on other Options pages. Some changes to option settings, such as those made on Fonts and Colors, Environment, Options Dialog Box, will only take effect after you close and reopen Microchip Studio.