Code snippets are particularly useful when writing AVR GCC applications. You can use the Code Snippets Manager to add folders to the folder list that the Code Snippet Picker scans for XML .snippet files. Having these building blocks of code at your disposal can facilitate project development.
The Code Snippets Manager can be accessed from the Tools menu.