IntelliSense Code Snippets are XML files with a .snippet filename extension that can be easily
modified using any XML editor, including Microchip Studio.
To modify an existing IntelliSense Code Snippet
- 1.Use the Code Snippets Manager to locate the
snippet you want to modify.
- 2.Copy the path of the code snippet to the clipboard and click OK.
- 3.On the File menu, click Open and click File.
- 4.Paste the snippet path into the File location box and click OK.
- 5.Modify the snippet.
- 6.On the File menu, click Save. You must have write access to the file to save it.