-D
name
Predefine name as a macro, with definition 1.
E.g.,
Predefine name as a macro, with definition value. The contents of the definition are tokenized and processed as if they appeared during translation phase three in a #define directive. In particular, the definition will be truncated by embedded newline characters.
-U
Cancel any previous name definition, either built-in or provided with a -D option.
-D and -U options are processed in the given order on the command-line. All -imacros file and -include file options are processed after all -D and -U options.