The Microchip Studio environment will appear identical independent of which debug platform is running. When switching between debug platforms, all environment options are kept for the new platform. Some platforms have unique features, and new functionality/windows will appear.