The Toolchain path configured in the flavor is used for building the projects. It is possible to add a new toolchain flavour to the current project. For configuring and adding new flavors see Toolchain.