Software
Atmel Studio 6.2
- Advanced Software Framework
3.17.0
- AVR 8-bit Toolchain 3.4.4 (with
upstream GCC 4.8.1)
- AVR 32-bit Toolchain 3.4.2 (with
upstream GCC 4.4.7)
- Arm GCC Toolchain 4.8.3
- Support for Atmel-ICE
- Support for Xplained Mini
- Support for data breakpoints
- Read OSCCAL calibration for tinyAVR® and megaAVR®
- Create ELF production files for
AVR 8-bit using the programming dialogue
- Live Watch
- Non-intrusive trace support for
SAM3 and SAM4 family of devices including:
- Interrupt trace and
monitoring
- Data trace
- FreeRTOS™
awareness
- Statistical code
profiling
- Polled Data trace support for
Cortex M0+
- Default debugger for SAM devices
is now GDB. GDB does, in some scenarios, handle debugging of optimized code
better.
- Support to create a GCC Board
project (Microchip board\User board) for ALL the installed versions of ASF
- New ASF Board Wizard, to Add or
Remove Board Project Template
- Improved loading time of New
Example Project dialog by loading only one ASF version by default
- IDR events now get displayed in a
separate pane in the output window
- LSS file syntax highlighting