Several build commands are available from the menu and the toolbars. There is also a context menu for the project:
Menu Text | Shortcut | Description |
---|---|---|
Build |
Right click+u |
Build the selected project |
Rebuild | Right click e |
Will clean and build the project |
Clean | Right click n |
Clean up and erase artifacts |
Add |
Ctrl Shift A/Shift Alt A (existing item) |
Add new files or existing files to the project |
Set as StartUp Project |
Right click + a |
Will set up to automatically open current project at start-up |
Cut |
Ctrl X |
Cut the project to paste it as a sub-project to another solution |
Remove |
Del |
Remove the project or sub-project under the cursor |
Rename | F2 |
Rename current project |
Unload Project | Right click l |
Unload active project files from the IDE |
Properties | Alt Enter |
Project properties |