AVR® GNU C Compiler Options
Option | Description |
---|---|
General options | |
-mcall-prologues |
Use subroutines for functions prologues and epilogues |
-mno-interrupts |
Change stack pointer without disabling interrupts |
-funsigned-char |
The default char type is unsigned |
-funsigned-bitfield |
The default bit field is unsigned |
Preprocessor options |
|
-nostdinc |
Do not search the system directories |
-E |
Preprocess only |
Symbols options | |
Symbols in the source can be defined (-D) or undefined (-U). New symbol declarations can be added, modified, or reordered, using the interface buttons below:
|
|
Include directories |
|
Contains all the included header and definition directories, can be modified using the same interface as symbols |
|
Optimization options | |
Optimization level (drop-down menu): -O0, -O1, -O2, -O3, -Os |
No optimization, optimize for speed (level 1 - 3), optimize for size |
Other optimization flags (manual input form) |
Here you should write optimization flags specific to the platform and your requirements |
-ffunction-sections |
Prepare functions for garbage collection. If a function is never used, its memory will be scrapped. |
-fpack-struct |
Pack structure members together |
-fshort-enums |
Allocate only as many bytes as needed by the enumerated types |
-mshort-calls |
Use rjmp/rcall limited range instructions on the >8K devices |
Debug options | |
Debug level (drop-down menu): none, -g1, -g2, -g3 |
Specifies the level of tracing and debugging code and headers left or inserted in the source code |
Other debug options (form field) |
Architecture specific debug options |
Warning messages output options | |
-Wall |
All warnings |
-Werror |
Escalate warnings to errors |
-fsyntax-only |
Check syntax only |
-pedantic |
Check conformity to GNU, raise warnings on non-standard programming practice |
-pedantic-errors |
Same as above, plus escalate warnings to errors |
Miscellaneous options | |
Other flags (form field) |
Input other project-specific flags |
-v |
Verbose |
-ansi |
Support ANSI programs |
-save-temps |
Do not delete temporary files |
Option | Description |