Software
Set Default Flavor
- 1.Select a Flavor to set
as default. The flavor would be the default for the selected toolchain type. Hence, a
new project using the toolchain type would use the configured Flavor settings.
- 2.View and switch
between various Flavors after creating the project through the project properties page
shown in Advanced Options.