Option | Description |
---|---|
-Wl -nostartfiles |
Do not use standard files |
-Wl -nodefault |
Do not use default libraries |
-Wl -nostdlib |
No start-up or default libraries |
-Wl -s |
Omit all symbol information |
-Wl -static |
Link statically |
Libraries options |
|
Libraries -Wl, -l (form field) |
You can add, prioritize or edit library names here using these buttons: , , , , |
Library search path -Wl,-L (form field) |
You can add, prioritize or edit path where the linker will search for dynamically linked libraries, the same interface as above |
Optimization options |
|
-Wl, -gc-sections |
Garbage collect unused sections |
--rodata-writable |
Put read-only data in writable spaces |
-mrelax |
Relax branches |
Miscellaneous options |
|
Other linker flags (form field) |
Input other project-specific flags |