A single solution and all its projects appear in a hierarchical display, which allows you to work on several projects at the same time and at the same time keep track of all the projects and items. Most source control system extensions (such as AnkhSVN) will also add icon overlays to the item icons to signal the up-to-date status of the project items under revision control.