All projects are saved under a chosen name with the .cproj extension for GCC projects and .asmproj extension for 8-bit assembler projects. The user can reopen a project either from the file menu, the recently used projects list, or the Project menu, under Open project.