See section Static Library Project to learn more about Static Library projects.
Here is a list of files that will be created:
main()
function.#define MAXINT 200000 int main(void) { unsigned int t=1000, k=0, l=5, pn=2; unsigned int primes[t]; primes[0]=2; primes[1]=3; while (pn < t || primes[pn] < MAXINT) { for ( k = 0; k <= pn; k++) { if (l % primes[k] == 0) { goto otog; } else { if (k == pn) primes[pn++]=l; } } otog: l += 2; } return 0; }