You can export DataTips to an XML file, which can be shared with a colleague or edited using a text editor.
To Export DataTips
- 1.On the Debug menu, click Export DataTips.
The Export DataTips dialog box appears.
- 2.Use standard file techniques to navigate to the location where you want to save the XML file, type a name for the file in the File name box, and then click OK.
To Import DataTips
- 1.On the Debug menu, click Import DataTips.
The Import DataTips dialog box appears.
- 2.Use the dialog box to find the XML file to open
and click OK.