Software
To Import Breakpoints
- 1.In the
Breakpoints window toolbar, click the Import breakpoints from
a file icon.
- 2.The Open
dialog box appears.
- 3.In the Open
dialog box, browse to the directory where your file is located, and then
type the filename or select the file from the file list.
- 4.Click
OK.