This code shows how to add memory sections for ATtiny10.
#include <avr/io.h> typedef struct _tagConfig { unsigned char f1; } Config; typedef struct _tagLock { unsigned char f1; } Lock; typedef struct _tagSig { unsigned char f1; unsigned char f2; unsigned char f3; } Signature; Config __config __attribute__((section(".config"))) = { f1 : 0xfb, // Set CKOUT }; Lock __lock __attribute__((section(".lock"))) = { f1 : 0xfc, // Further programming and verification disabled }; Signature __sig __attribute__((section(".signature"))) = { f1 : 0x03, f2 : 0x90, f3 : 0x1e, }; int main(void) { while(1) { // TODO:: Write your application code } }